IESNA:LM-63-2002
[TEST]P1198781
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-735-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10136
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1486.1 1521.6 1540.9 1523.7 1465.6 1347.8 1253.7 1251 1298.4 1364
1462.4 1593.6 1764.7 1998.1 2259.5 2511.2 2771.5 3054.4 3371.2 3645
3776.7 3707.9 3451.3 2984 2182.6 1396.8 956.3 694.9 506.6 375.4
271.6 207.6 166.7 122.6 69.9 24.7 0
1486.1 1530.2 1550.1 1533.9 1476.9 1359.7 1263.9 1255.3 1300 1362.9
1457 1585 1749.1 1973.9 2240.1 2494.5 2758.6 3044.7 3365.3 3649.8
3802 3755.8 3518.6 3093.1 2328.9 1487.1 1014.4 739 537.8 396.9
287.7 220 174.8 136.1 79.1 32.3 0
1486.1 1527.5 1549 1537.2 1488.2 1383.9 1282.2 1266.6 1306.4 1369.4
1455.4 1579.1 1740.5 1950.8 2215.4 2506.4 2760.2 3012.5 3335.2 3646
3839.1 3856.9 3686.4 3243.7 2516 1659.3 1172 873.5 650.8 472.8
343.7 256.6 194.7 164.6 99.5 35 0
1486.1 1524.8 1551.1 1550.1 1518.9 1443.6 1343.5 1295.7 1312.3 1364
1443 1550.6 1691 1869.5 2090.1 2337.5 2598.9 2869.4 3171.1 3507.8
3796.1 3925.7 3852.6 3579.9 3016.2 2130.4 1436.6 1105.3 873.5 677.7
518.5 379.7 267.3 187.7 134.5 52.7 0
1486.1 1524.8 1558.1 1571.6 1557.1 1513.5 1434.4 1365.6 1352.1 1383.3
1446.8 1540.9 1656 1805.5 1991.6 2210.5 2451 2703.2 2980.7 3310.4
3673.5 3973.1 4094.1 3986.5 3610 2812.9 1818.5 1184.9 911.6 737.9
590.6 472.8 362.5 259.2 165.7 72.1 0
1486.1 1521 1559.7 1590.9 1602.8 1594.2 1557.1 1499 1454.9 1451.1
1486.1 1558.1 1658.7 1784.6 1943.2 2140.1 2371.9 2629.5 2897.9 3188.9
3549.8 3947.2 4281.8 4443.7 4357.1 3913.4 2913 1723.8 959 647.6
493.2 370 277 190.9 116.7 48.4 0
1486.1 1520.5 1561.4 1605.5 1641.5 1666.2 1675.4 1665.7 1641 1625.4
1642.6 1695.3 1774.9 1877.6 2016.4 2198.2 2418.7 2672.5 2956 3258.3
3563.2 3911.2 4329.1 4816.4 5231.1 5358 5018.1 3894 2359 1167.7
582.5 361.4 235.6 143.6 82.3 31.7 0
1486.1 1515.1 1558.1 1611.4 1664.6 1714.6 1769.5 1823.3 1867.9 1907.2
1951.8 2005.6 2077.2 2176.1 2314.3 2499.9 2732.8 3001.7 3298.6 3608.4
3907.4 4204.3 4533.5 4990.1 5691.5 6568.2 7225.4 7195.3 6116.4 4445.3
2597.8 1195.1 482.4 243.6 108.1 31.2 0
1486.1 1510.8 1549.5 1603.3 1663 1731.3 1812 1904.5 2008.3 2123.9
2261.1 2413.8 2573.6 2746.8 2949.5 3199.6 3486.3 3794 4103.2 4391
4665.3 4923.4 5175.1 5441.9 5821.1 6463.8 7484.6 8477 8455.5 7265.7
5068.1 2403.1 759.4 288.8 134.5 44.1 0
1486.1 1503.8 1540.9 1590.9 1651.2 1722.7 1807.2 1904 2008.3 2132.6
2278.8 2444.5 2623.1 2825.8 3074.9 3384.7 3753.1 4172.6 4567.4 4938.5
5286.5 5600.6 5877 6172.3 6554.7 7181.8 8175.8 9199.8 9472 8567.3
6026.5 2414.9 642.7 248.5 110.3 32.8 0
1486.1 1502.2 1537.2 1585 1641 1705 1785.6 1877.1 1979.3 2096
2233.1 2386.4 2549.4 2731.2 2951.7 3228.1 3560.5 3925.2 4291.5 4642.7
4979.4 5297.8 5599 5914.1 6324.5 6939.8 7991.8 8913.7 9129.4 8292.5
6075 2550.5 674.5 250.6 98.4 27.4 0
1486.1 1496.8 1526.9 1570 1620 1677.5 1748.5 1828.7 1914.7 2013.2
2125.6 2250.3 2375.7 2511.2 2675.2 2878 3126.5 3402.4 3683.7 3963.4
4237.7 4492.1 4733 4995.5 5359.1 5963.1 6855.9 7608.9 7567.5 6721.4
4938 2081.5 553.4 210.8 81.2 21 0
1486.1 1494.1 1518.3 1554.9 1596.9 1644.7 1702.8 1764.1 1826.5 1893.2
1968 2046 2117 2178.3 2243.9 2325.6 2432.1 2560.7 2700.5 2850.6
3008.2 3166.8 3325.5 3516.4 3816 4374.8 5151.5 5638.8 5284.9 4421.1
3138.3 1316.6 363 143.1 61.3 18.3 0
1486.1 1483.4 1493.1 1511.3 1530.2 1549.5 1565.1 1567.8 1548.5 1502.2
1429.6 1332.8 1215.5 1092.4 971.9 875.6 805.2 760.5 744.9 754.6
790.1 829.9 845.5 828.3 791.2 731.5 619.1 468.5 357.7 289.4
231.3 181.3 138.2 98.4 60.8 22.6 0
1486.1 1468.9 1460.8 1454.9 1445.7 1424.8 1379 1303.7 1197.2 1085.4
991.2 916.5 860 813.2 776.1 749.8 729.3 715.3 705.1 696.5
679.3 650.8 611.5 561.5 499.7 438.3 390.5 350.7 311.4 271.6
231.3 192 151.1 106.5 64 21.5 0
1486.1 1453.8 1426.9 1394.6 1352.7 1288.7 1205.3 1123.6 1056.3 1001.5
954.1 912.7 876.7 842.3 808.4 776.6 750.8 729.3 709.4 684.7
650.8 608.3 568.5 536.2 505.6 469.5 429.2 387.8 351.2 314.1
267.8 222.7 174.8 126.4 73.7 33.9 0
1486.1 1439.3 1390.3 1333.9 1265.5 1189.2 1130.5 1092.9 1062.2 1028.9
991.2 952.5 914.3 877.2 838.5 796.5 755.1 719.1 689 661.5
637.3 616.4 598.1 577.1 545.9 499.7 454.5 417.9 381.9 344.2
305 261.9 216.2 165.7 109.7 58.6 0
1486.1 1434.4 1364.5 1288.7 1212.3 1152.6 1124.1 1113.3 1098.8 1071.9
1034.3 988 939.6 892.3 843.3 790.6 738.5 693.3 660.5 639.5
621.2 606.2 592.2 554.5 507.2 484.6 460.4 434.6 403.4 370
333.5 297.4 258.7 204.9 154.9 88.7 0
1486.1 1424.2 1340.8 1254.3 1182.7 1144 1138.1 1143.5 1137.5 1109.6
1065.5 1012.2 950.4 897.1 839 789.6 747.6 703.5 663.2 627.7
600.2 581.9 547.5 505 486.7 464.2 440 414.7 387.8 358.2
325.9 300.1 257.6 211.4 160.3 92 0
1486.1 1417.2 1323.6 1231.1 1168.2 1144.5 1152.6 1165.5 1161.7 1134.9
1085.9 1023 953.6 882.1 821.3 791.2 755.7 702.4 640.6 594.3
564.7 547 505.6 480.8 460.4 437.3 412 385.1 356.1 325.9
296.4 274.3 229.7 183.4 138.2 84.4 0
1486.1 1413.5 1307.5 1216.1 1160.1 1145.1 1159.6 1175.2 1174.1 1147.2
1097.2 1031.6 955.2 871.8 800.3 766.4 718 652.9 595.9 561
536.2 517.9 481.9 463.1 440.5 417.9 391.6 365.2 337.2 307.6
283.4 290.4 214.6 158.7 117.3 48.9 0
1486.1 1417.8 1314 1219.3 1162.3 1146.1 1159.1 1177.3 1177.3 1150.4
1100.4 1034.8 959 875.1 801.4 768 719.1 652.4 597.5 561
534.1 518.5 479.8 461.5 439.4 417.9 392.6 365.7 338.8 307.6
279.7 263.5 199.5 158.7 121 69.9 0
